text.skipToContent text.skipToNavigation

Smart Outdoor Wi-Fi Switch with GFCI

Smart Outdoor Wi-Fi Switch with GFCI is rated 5.0 out of 5 by 23.
  • y_2026, m_4, d_16, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_23
  • loc_en_US, sid_WWP30CCV2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

Take comfort in the convenience of controlling your lights from any smart device, from anywhere. The Smart Outdoor Switch with GFCI enables you to control your outdoor lights from any smart device. Or, just ask Alexa or Google to turn the lights on for you. Made for use in outdoor areas, and featuring built-in ground fault protection for superior safety, this plug-in switch brings smart control out to your deck, patio or poolside. Combining classic design and advanced functionality with simple connection among existing smart home solutions using your home’s wireless network, Smart Lighting from the radiant® Collection sets the exact lighting you want – when and where you need it.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Control outdoor lights from smart phones and tablets with the Smart Lights app. Even schedule lights to turn on/off automatically, create groups or set scenes.
  • Works with a home's existing secure Wi-Fi network (WPA2) and connects easily with other smart devices.
  • Powers up to three outdoor lights or devices simultaneously.
  • Perfect for holiday lights, pond pumps and other outdoor power needs.
  • Installs easily, no wiring required. Simply plug in to an existing electrical outlet.
  • Just ask Amazon Alexa or Google Assistant to turn on the outlet.
  • Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI protection at the device make it easier to fix trips with a convenient reset button.
  • First of Smart Outdoor device to offer the safety protection of GFCI for added peace of mind.
  • Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements.

Specifications

General Info
Color Black
Finish Matte
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Automatic Reset, Weatherproof
Wall Plate Included No
Outlet Type GFCI
Warranty Type 1-Year Limited Warranty
Standard Yes
UPC Number 785007235876
Dimensions
Product Depth US 1.062 in
Product Length US 24.875 in
Product Width US 3.625 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Indoor/Outdoor Outdoor
NEMA Configuration Code 5-15P, 5-15R
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V
Wire Size #14 - #10 AWG

Reviews

Rated 5 out of 5 by from great GFCI switch This switch is easy to use and controls our outdoor electronics easily. The wifi is a great feature and easy to use. We are not very tech savvy, but even we could figure it out. I love that it is GFCI as well.
Date published: 2021-06-03
Rated 5 out of 5 by from Awesomeness Great quality and craftsmanship, easy set up and use. Has three ports to plug in your outside cords be it lights, fountains or whatever tickles your fancy. Has been durable and weather resistant. Would definitely recommend
Date published: 2021-06-26
Rated 5 out of 5 by from Easy to use The Smart Outdoor Switch with GFCI - Wi-Fi has been awesome. Using it on outdoor lights for my needs and it couldn’t have been easier. Easy to setup and connect devices. Really has helped out with turning on/off the lights when I don’t want to go back outside!
Date published: 2021-06-17
Rated 5 out of 5 by from Easy setup This switch has been awesome. Using it on outdoor lights for my needs and it couldn’t have been easier. Easy to setup and connect devices. Really has helped out with turning on/off the lights when I don’t want to go back outside!
Date published: 2021-06-15
Rated 5 out of 5 by from Home Necessity This has been working perfectly for our needs. Just plug in and download app, very easy to connect to the network and very easy to use app. We have been using this to control our outdoor lighting by setting up a auto schedule or using app to turn on/off. Love that I can have them turn on and off automatically especially when I am away. Also great for holiday lights, no need to go outside to turn lights on and off anymore. Exactly what I have been looking for to control my lighting.
Date published: 2021-06-09
  • y_2026, m_4, d_16, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_23
  • loc_en_US, sid_WWP30CCV2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

Can this be paired with one of the Legrand Radiant Wireless switches so that I don't have to use my phone every time I want to turn on or off the lights?

Asked by: Mike
Thank you for your inquiry. Unfortunately, the Smart outdoor GFCI devices are only controllable via the Smart Lights application or a linked voice assistant such as Alexa or Google.
Answered by: Pass & Seymour Technical Support
Date published: 2026-03-04

Are you guys still supporting this product or is it at end of life? Thanks

Asked by: Trip
Thank you for your inquiry. For assistance with Smart Lights product WWP30CCV2, please contact Pass & Seymour Technical Support. Pass & Seymour Technical Support Email: tech.support@legrand.us Phone #: 800-223-4185 Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Answered by: Pass & Seymour Technical Support
Date published: 2024-08-05

Justin, I see there are three outlet tails on this, how do you tie this into wall outlets for control? I am having an issue figuring out how to connect my outdoor rated Radiant outlets to the indoor Adorne Netatmo wifi system so I can control the outdoors

Asked by: Michael 44
Hello Michael 44, The radiant Smart Lights device (WWP30CCV2) requires programming through the Smart Lights application. Regrettably, the adorne with Netatmo system isn't directly compatible with the Smart Lights system. Consequently, you'll need to manage each system separately using their respective applications. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-03-21

Can I use this with the Radiant Outdoor outlet or does it need to be a smart outlet?

Asked by: Micahel44
Thank you for your inquiry. The Smart Outdoor Wi-Fi Switch with GFCI can be used with a weather-resistant outlet. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-03-19

How can I reset this product back to default?

Asked by: Trip Speight
The actual answer is press both buttons until the unit begins to blink amber. Gotta do better tech support.
Answered by: Trip
Date published: 2023-11-30

Can this be controlled using the Legrand Control app?

Asked by: PeterC
Hello Peter, You would use the Smart Lights, WiFi app to control this device. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-11-14

If GFCI tripped, is it possible to reset it from cell phone through wifi ?

Asked by: Joe
A GFCI trip indicates an issue with the load connected to the GFCI and should be inspected before resetting the GFCI. Therefore no provision for remote resetting is provided or advised.
Answered by: Wiremold Tech Support
Date published: 2022-12-01

Are the plugs independent of each other or does the entire plug come on at the same time? And how long is the warranty on this product?

Asked by: Anonymous
: All three plugs are controlled together and it is covered by a Limited Lifetime Warranty.
Answered by: Legrand Technical Support
Date published: 2022-08-04
  • y_2026, m_4, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_WWP30CCV2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT