radiant® Two Single Pole/3-Way Switches, Ivory
RCD33I
radiant Collection
radiant® Two Single Pole/3-Way Switches, Gray is rated
out of
5 by
20.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$32.32 USD
Control two separate lights or devices from a single location with this combination switch. Both switches feature installation flexibility, usable for single-pole or 3-way applications. Designed to emulate the sleek lines of the collection's paddle switches, it delivers flexible, space-saving control with the sophisticated look of radiant. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Offers installation flexibility with space-saving style, as part of the extensive offering from the radiant® Collection.
- Features durable, high-impact resistant thermoplastic construction.
- Designed to install easily with a narrower back body and captivated mounting screws.
- Patented Snap-In Light Module (sold separately) transforms a combination switch into an illuminated switch in seconds.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Ivory | ||
| Type | Switch | ||
| Material | Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Combination, Decorator Style, Locator Light | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed | ||
| UPC Number | 785007054941 |
Dimensions
| Product Depth US | 1.59 in | ||
| Product Height US | 3.81 in | ||
| Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Push Wire, Wire Terminal | ||
| Environmental Conditions | UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120/125 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Operating Cycles | 50000 | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120 VAC, 125 VAC |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
Fred from
Love the products
Love these products, doing my whole house in them, used to buy them at Lowe’s but they stopped selling them. So I chose to go straight to the website instead.
Date published: 2020-11-05
Rated 5 out of
5
by
Tal-2 from
Great style and color
Easy install
Particularly liked the new vertical toggle movement vs. the older style horizontal
Date published: 2019-07-08
Rated 4 out of
5
by
nickname from
Cool switch
Great space saver I needed to expand an existing box in a tile surface. Wish it flipped east to west instead of north to south, as it is easy to flip the switch below to the garbage disposal when turning off the light on the upper paddle. Love my Le Grand dual-gang plug with USB ports and GFI also!
Date published: 2019-03-27
Rated 5 out of
5
by
TomTaylor99 from
Love the look, such an update to my home
We decided to upgrade our receptacles and switches around the house. It still had the original hardware and wiring, most outlets looked horrible when we bought it last year although everything was working. I started with the bedrooms and liked the upgrade so much that we decided to also upgrade the other outlets and switches in the study, living room and bathrooms. We probably spent a total of $500 for everything but it was well worth it. The house feels much more updated now, we both love the sleek look of the radiant series. The dimmers work great, we got outlets with USB charging ports, have nighttime lighting in the main rooms now and some of the light switches are wifi connected and can be managed through legrand's mobile app. Great products, I would do it again in a heartbeat.
Date published: 2018-12-24
Rated 5 out of
5
by
Josh J from
Radiant 2 pole 1/3 way switch -Brown
Great upgrade for those who would like separate switches for their light and fan, using their current one gang box.
Done in 10 minutes, and no drywall cutting or removing old boxes.
Date published: 2025-03-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this switch be used with pass and Seymour covers that screw on? Or do they only work with the magnetic radiant covers?
Hello Adam, thank you for reaching out to our team. Yes, you can use any decorator wall plate with the radiant combination devices.
Date published: 2024-03-28
Does the RCD113 come in dark bronze, (DB)?
Hello DP1967,
At this time, the RCD113 does not have an available color/finish in dark bronze.
Best Regards,
Technical Support
Date published: 2023-03-31
A previous question about graphite availability Legrand states this switch is Satin Black. You only indicate Black in your colors available. How do we know what we are getting? Black or Satin Black. What's the difference in graphite and satin black?
There is no "Satin Black" color option. The closest color we could offer would be either black or graphite. The two color finishes are close but the graphite finish is more matte. I hope this helps!
Date published: 2024-03-28
Is there a switch similar to RCD33W that is a 3-way AND dimmable on both toggles?
We do not have a dual 3way dimmer combination available.
Date published: 2022-02-02
Hi, I have a single switch that controls the exterior patio lights as well as the coach lights. This can also integrated with Alexa and controlled via an app. If I convert this to a dual switch, can I still control the 2 switches separately via the app?
The RCD33W dual switch is not a Smart device and does not work with any Legrand APP. I would suggest talking to Technical Support for further options for your application.
Radiant products
1.844.957-3783 opt 1, then 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-01-21
Is that a small led pilot light at the top of the switch? Or can it be a pilot light?
The RCDLM Light Module has to be added to the switch for it to illuminate. If you want it to be a Pilot Light, you would connected the RCDLM leads to the Single Pole terminal and one to a Neutral wire.
If you want illuminated when OFF, one lead to HOT and one lead to single pole.
Date published: 2022-01-18
Can this switch be used for LED lights?
Yes and they work great
Date published: 2021-12-23
does radiant mean the switches or cover plate are Illuminated? Is the switches work up & down or sideways?
Radiant is the brand name for the Legrand line of products and the switches on the Radiant stacked switch toggles up and down. Some of the Radiant devices have illumination as an option.
https://www.legrand.us/radiant
Date published: 2021-10-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL873ICC6 | radiant Collection
Add a little light where you need it, with this combination switch and night light.
$30.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2ICCV4 | radiant Collection
4-button digital timer switch
$38.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$41.22
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$74.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885ICC21 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.07







