radiant® Single Pole/3-Way Switch with 15A Tamper-Resistant Outlet, Dark Bronze
RCD38TRDBCC6
radiant Collection
radiant® Single Pole/3-Way Switch with 15A Tamper-Resistant Outlet, Gray is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$35.79 USD
A step up from ordinary, this combination switch and outlet from the radiant Registered Collection provides convenience and flexibility, as well as style. Operable in both single-pole and 3-way applications, you can use it alone to control one light or fixture, or use with another 3-Way switch for controlling the light from two locations. Also includes a tamper-resistant outlet for safe access to the basic power every home needs. Part of the radiant Registered Collection, it features clean lines and a smooth finish for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces a standard switch/outlet with ease, in as little as 10 minutes.
- Offers installation flexibility, working in both single-pole and 3-way applications.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Dark Bronze | ||
| Product Type | Combination Device, Receptacle, Wall Switch | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Combination, Locator Light | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 1 | ||
| Number of Switches | 1 | ||
| Switch Type | Push | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007055122 |
Dimensions
| Product Depth US | 1.59 in | ||
| Product Height US | 3.81 in | ||
| Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Number of Wires | 5 | ||
| Voltage | 120/125 V | ||
| Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
Gordon from
Home owner
Exactly what I needed color and all. But it does not come with the locator light even though it appears it does from picture. You have to purchase separately.
Date published: 2023-02-06
Rated 5 out of
5
by
Dave G from
Light switch/electric outlet
This device is the perfect match for a space with no receptacle nearby! It was just what I needed to add a receptacle where I already had a switch.
Date published: 2023-02-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The RCD38TRWCC combo switch/outlet is not what is presented here. There is no tab on the back of the switch. The instructions for the tabbed switch are in the box, but the switch itself is not tabbed. The sales associate @ Menards had no answers. ????????
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2025-03-04
Can the RCD38TRWCC6 be wired in with a second RCD38TRWCC6 and a 4-way switch in the middle to complete a multi location install? And can both outlets be always hot?
Thank you for your inquiry. Yes, you can use a pair of RCD38TRW with a 4-way switch. Please remove the split tab located on the back of the device to keep the outlet portion hot at all times. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-02-17
I need the receptacle always hot ( it will power the fireplace) and the switch to turn on & off, which requires 2-pin lv wire. I have romex that will twist with the fireplace power & connect to the receptacle. How do I wire the lv to the switch?
Thank you for your inquiry. Please contact Pass & Seymour Technical Support for wiring support.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2025-01-15
Can two of these be wired in a 3-way configuration and also have both electrical outlets be always hot?
Thank you for your inquiry. Yes, you can complete this configuration by removing the split tab circuit.
- Using the Split Tab: Removal of the split circuit tab allows the device to be wired with two separate circuits.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-12-11
Does this switch work with LEDs?
Yes
Date published: 2023-08-14
What's the depth of this switch outlet combo? Will it fit in a shallow J-box?
Hello Marc,
The RCD38TRNICC6 has a depth of 1.59".
Best Regards,
Technical Support
Date published: 2024-10-12
There is no tab on the back, there was one on the side between the two hot (black) connections. I pulled that but the outlet still turns off with the switch. How do i keep the outlet live at all times and control the three way light with the switch
Hello Matt,
Please contact Pass & Seymour Technical Support for further assistance.
Phone:8449573783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-10-12
I tried to install this on one of my single pole that have a hot and neutral wire each only. The neutral/load goes to the light but has no return to the switch. How do I go about wiring this so that the outlet work by itself and switch controls the light.
The RCD38TR requires 3 wires(not including ground) to function your light and receptacle separately.
Hot - power from breaker panel to one of the Black terminals,
1Pole - gets wire from your light
Neutral - White Neutral wire from breaker panel
If White Neutral is not available in the box, this will not function correctly.
Date published: 2021-12-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26DBCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$8.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262DBCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$13.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263DBCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$20.07
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870DBCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$9.60







