radiant® Locator Light Module, Clear
RCDLM
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$6.90 USD
Using an efficient and long-lasting LED bulb, this patented snap-in module adds a discreet locator light to designer switches from the radiant Registered Collection for easier finding in the dark. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Using an efficient and long-lasting LED bulb, this patented snap-in module adds a discreet locator light to designer switches from the radiant Registered Collection for easier finding in the dark. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
- Module simply snaps-in for easy installation.
- Uses energy-efficient LED light that remains cool to the touch, even when in use.
- Automatically turns on when switch is off.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Clear | ||
| Product Type | Locator Light | ||
| Finish | Other | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Locator Light | ||
| Wall Plate Included | No | ||
| Number of Switches | 0 | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed | ||
| UPC Number | 785007055139 |
Dimensions
| Product Depth US | 0.4 in | ||
| Product Height US | 6.6 in | ||
| Product Volume US | 5.28 cu in | ||
| Product Width US | 2.0 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Environmental Conditions | UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120/125 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 0 | ||
| Voltage | 120/125 V |
Resources (11)
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
It's causing the controlled light to occasionally flash very slightly, noticeable when room is completely dark. It's as if the led is passing slight current occasionally. I've confirmed it's this locator lamp. Is it normal?
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2025-02-10
Are locator lights available for single pole switches
Thank you for your inquiry. The TM870WSL would be our suggestion for a single pole switch with a locator light.
Note: TM870WSL - For use with incandescent lights/bulbs only.
Date published: 2024-11-08
Could the RCDLM be wired as a pilot light to show when the circuit is turned on?
Thank you for your Inquiry. The RCDLM is designed to illuminate when the load is off.
Date published: 2024-10-10
Do you need a special switch cover for the locator light to fit into? If so, what is the model no. Thank you.
The Radiant Locator Light Module is designed to be used with the Radiant combination devices. The link to the cutsheet listing the available models is attached:
https://legrand.webdamdb.com/directdownload.php?ti=55653245&tok=SHaIIVKInRYOO2W2SDhC/gRR
Date published: 2021-08-09
Does this provide enough light to be used as a night light?
The Locator Light is .175W's and is only designed to help you find the switch in the dark.
Date published: 2024-07-07
What color(s) are these lamps?
They are a low white color, barely noticeable during daylight, but enough light to stand out in a dark room, They have the same intensity as a regular Legrand dimmer with night light. Great add-on to light a switch.
Date published: 2024-12-28
How come when I clicked on the video on "How to install" for the LED light pigtail, it just showed the switch replacement. I already know how probably but I wanted to see the video of where the light fits in the switch. Come on Legrand get it right.
The RCDLM gets connected to the Common terminal and 1 pole terminal for single pole applications.
For 3 way applications it gets connected to 1 Pole and 3 way
https://www.legrand.us/radiant/products/switches/rcdlm.aspx
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD33WCC6 | radiant Collection
Sleek and easy-to-install, combines two 15A switches usable in single pole or 3-way applications.
$32.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRNICC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$8.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26BK | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262NICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$13.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63