5
Browse 238 results for
"afci/gfci"
Brand
Choose from one of Legrand's brands.
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Product Series
A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Switch Type
Refers to the style or operation method used by a switch to control lighting or other electrical devices.
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
Cover Type
The Removable and Reversible Cover Provides Flexibility and Improved Cable Access
Enclosure Type
Style, Type, Size, Etc. of the Enclosure of a Device
Wall Plate Type
Refers to the style or intended usage of a wall plate.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Availability
Product is available to buy on Legrand.us
Material
Indicates the primary material(s) used to construct a product.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Installation Location
Where a Device is or is to be Installed
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Bulb Compatibility
Indicates the type(s) of lighting a dimmer or controller is designed to work with, ensuring proper functionality and performance.
Lighting Types
Different forms of light a device is able to provide.
Service Capacity
Denotes the number of different services that can be used within a product as a result of separated internal compartments, including electrical, low voltage, water, air, and more.
Load Capacity
The Greatest Amount of Loading that a Instrument can Receive without Violating Quality Standards
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Is the Device Prewired?
Denotes whether a product comes prewired for quicker installation.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Connection TypeTooltip Title
Style or Type of Connection Used
NEMA Configuration Code
Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
USB Amperage
Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Wattage
amount of watts used
Wiring Configuration
Describes the specific internal wiring configuration of a device.
Wiring Method
Describes the design and ways of connecting various parts of a device with cable and/or wire.
Number of Channels
The Number of Media Used to Convey Information
Number of Conductors
The Number of Materials/Strands/Pairs Which Contain Movable Electric Charges
Receptacle Spacing
Refers to the distance between power outlets or receptacles on a device, which can be important for planning the layout of plugs and connectors.
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Cord Length
The Linear Extent of Cord in Space from one End to the Other
Wire Gauge
Measuring and Indicating a Quantity of Wire
Number of Gangs
The amount of switches on the plate.
Number of Switches
Number of electrical switches
Number of Outlets
The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Number of USBs
Number of USB ports
Brand
Choose from one of Legrand's brands.
Category
Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.
Category
Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
Brand
Choose from one of Legrand's brands.
Code-compliant and convenient, meet innovative solutions for arc-fault protection and electrical safety: AFCI and Dual-Function AFCI/GFCI Receptacles.
Legrand’s New Dual-Function AFCI/GFCI Receptacle Reduces Callbacks and Inventory, Saves Money
Install superior safety with solutions that put ground fault protection at point of use, for easier troubleshooting right where trips happen.
Find innovation for commercial, residential and industrial electrical wiring. Explore Pass & Seymour switches, receptacles, GFCI outlets, USB chargers and more.
Read up on some common reasons, and resolutions, for electrical hiccups around the house.
2023 NEC code changes include GFCI outlet requirements and updates to increase safety in kitchens, bathrooms, office break rooms, pool areas and more.