text.skipToContent text.skipToNavigation

Browse 10 results for "ResiLCSensorsTimers"

Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
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
A Device that Establishes a Connection Between Two or More Units.

Sensor Type
Sensor Type

The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner

Installation Location
Installation Location

Where a Device is or is to be Installed

Availability
Availability

Product is available to buy on Legrand.us

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Frequency Rating
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Timer Duration
Timer Duration

Amount of Time a Timer can Last

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Timing Range
Timing Range

The Time Span for Which the System/Device is in Desired Active/Working Mode

Load Type
Load Type

Denotes the type(s) of load that can be applied to a dimmer, which determines its compatible light sources.

SHOW MORE (2) SHOW LESS
Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Sensitivity
Sensitivity

The Minimum Input Which the Device can Sense and Produce the Output

Response Frequency
Response Frequency

Frequency response is the quantitative measure of the output spectrum of a system or device in response to a stimulus, and is used to characterize the dynamics of the system. It is a measure of magnitude and phase of the output as a function of frequency, in comparison to the input.

Wire Size
Wire Size

It is the Normal Size of the Conductors for Building Wire

Load Rating
Load Rating

The maximum load that a device is designed to withstand without breakage or loss of performance.

SHOW MORE (4) SHOW LESS
Wattage
Wattage

amount of watts used

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Target Size
Target Size

The Dimensional Specification of the Object Which is Set as a Target for the Sensor

Color
Color

The color of the product itself

Sensing Range
Sensing Range

The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively

Number of Switches
Number of Switches

Number of electrical switches
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
Wire Connection Type
Wire Connection Type

Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.

On Function
On Function

Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.

Sensor Coverage
Sensor Coverage

Describes the total area, measured in square footage, within which a sensor can detect presence or movement.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Device Front Face Size
Device Front Face Size

Describes the general proportions of a product's front face relative to the overall device.

Timer Type
Timer Type

The mechanism by which the timer operates, such as mechanical, digital, or programmable.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Trim/Adjustment Level
Trim/Adjustment Level

A control feature that allows the adjustment of the minimum and maximum light levels to prevent issues such as flickering at lower brightness levels, ensuring smooth and stable dimming performance.

Product Depth
Product Depth

The overall depth of a product.

Wall Plate Included
Wall Plate Included

Indicates if the device comes with a cover plate for aesthetic integration with the wall.

Sensor Coverage Pattern
Sensor Coverage Pattern

Describes the shape of the area that a sensor is able to detect presence or movement within, measured in degrees.

Dimming Phase
Dimming Phase

Refers to the point in the AC power cycle at which the dimmer begins to reduce voltage to the light. "Leading Edge" dimmers cut the initial phase and are typically used for incandescent bulbs, while "Trailing Edge" dimmers cut the end phase, which is more suitable for LEDs.

Horsepower Rating
Horsepower Rating

Refers to the power capacity of a device under normal load conditions, measured in horsepower (HP).

Requires Neutral Wire
Requires Neutral Wire

Indicates whether a device requires a neutral wire to function properly.

Operating Humidity
Operating Humidity

Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.

Connection Location
Connection Location

Specifies where on the device the electrical connections are made, which can affect installation.

Country of Origin
Product Height
Product Height

The overall height of a product.

Switch Type
Switch Type

Refers to the style or operation method used by a switch to control lighting or other electrical devices.

Throw Type
Throw Type

Describes the method of switch operation, indicating whether it controls one circuit (single-throw) or switches between two circuits (double-throw).

Line Frequency
Line Frequency

The frequency of alternating current (AC) in an electrical power system, measured in Hz. Also commonly referred to as Utility Frequency, Power Line Frequency, or Mains Frequency.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Sensor Technology
Sensor Technology

The technology used by a device to sense a change in signal or stimulus.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Terminal Accommodation
Terminal Accommodation

Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).

Electrical Rating
Electrical Rating

The maximum load or capacity of electrical power a dimmer switch is rated to manage when linked to a specific type of light bulb.
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
Device Backbody Size
Device Backbody Size

Describes the general proportions of a product's backbody relative to the overall device.

Location Rating
Location Rating

Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.
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
3 Products available