5
Browse 5 results for
"ResiLCTruUniversal"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Product Type
Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.
Availability
Product is available to buy on Legrand.us
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Frequency Rating
The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Load Type
Denotes the type(s) of load that can be applied to a dimmer, which determines its compatible light sources.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Wire Size
It is the Normal Size of the Conductors for Building Wire
Load Rating
The maximum load that a device is designed to withstand without breakage or loss of performance.
Color
The color of the product itself
Number of Switches
Number of electrical switches
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Product Width
The overall width of the product.
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Preset
Denotes whether a dimmer returns lights to their previously-selected light level when turned on.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Device Front Face Size
Describes the general proportions of a product's front face relative to the overall device.
Dimming Compatibility
Describes the method(s) used by a device or system to adjust the brightness of a lighting load.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Product Depth
The overall depth of a product.
Requires Neutral Wire
Indicates whether a device requires a neutral wire to function properly.
Product Height
The overall height of a product.
Switch Type
Refers to the style or operation method used by a switch to control lighting or other electrical devices.
Maximum Humidity
The highest level of atmospheric moisture a device can withstand without compromising functionality or safety.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Warranty Type
The product warranty that accompanies the specific product.
Environmental Conditions
Describes the relative range of climatic standards a device can safely operate within.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Device Backbody Size
Describes the general proportions of a product's backbody relative to the overall device.
Material
Indicates the primary material(s) used to construct a product.
Filter to Specific Product Groups
Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.