Installation & Site Preparation
What type of concrete base is required for an Outdoor Power Pedestal installation?
The Outdoor Power Pedestal is designed to fit standard concrete tube diameters of 8”, 10” or 12”. The included concrete studs are 2 ¼" long and require a minimum of 2” of concrete for secure mounting.
How deep should the concrete footing be?
The required footing depth depends on environmental and site conditions. For standalone installations, the concrete should extend below the local frost line to help prevent movement caused by freezing and thawing. In warmer climates the footing depth should still provide enough stability to prevent pedestal movement. Soil conditions, surrounding structures and overall application requirements can all impact footing depth. Legrand recommends consulting a civil engineer when site conditions are uncertain.
What should I consider when installing a pedestal on a sidewalk or patio?
When the pedestal is installed as part of a larger concrete structure, such as a sidewalk or patio, proper base preparation and expansion planning are important to help prevent cracking or movement within the concrete surface.
Are there burial depth requirements?
Yes. All conduit must be buried according to applicable local and national electrical codes.
Can I install the anchor kit before the pedestal arrives?
Yes. The anchor kit can be ordered separately using part number XPPANCHORKIT, allowing site preparation work to begin before the pedestal arrives on-site. Please note that the Outdoor Power Pedestal already includes an anchor kit in the supplied accessory pack.
Can the Outdoor Power Pedestal be surface-mounted?
Yes. The Outdoor Power Pedestal typically mounts to a concrete base or pad for stability and durability in outdoor environments. Direct bury options are available for some configurations. Installation methods should follow Legrand installation instructions and local code requirements.
Product Features & Configurations
What applications is the Outdoor Power Pedestal designed for?
The Outdoor Power Pedestal is designed to provide reliable power access in outdoor environments such as parks, campuses, patios, event spaces, food truck areas, entertainment venues and maintenance areas.
What amperage options are available?
The Outdoor Power Pedestal supports high-amperage outdoor applications ranging from 30A to 100A. The pedestal is rated up to 125A with a field review.
Is the pedestal rated for outdoor environments?
Yes. The pedestal is UL-listed and designed to meet NEMA 3R requirements for outdoor durability and weather resistance.
What custom configuration options are available?
Several configuration options are available depending on application needs. Customized features may include receptacle configurations, device combinations, finishes and lighting options. Unwired and prewired options are available. Contact Legrand for available custom ordering options.
Can multiple receptacles be installed in one pedestal?
Yes. Depending on the pedestal configuration, multiple receptacles and device combinations may be supported to accommodate different power requirements.
Are locking covers available?
Yes. The pedestal includes a durable, weather-resistant cover designed to help protect receptacles when not in use.
Finishes & Appearances
What finish options are available?
The pedestal is available in silver, black, green and brown finishes to help blend into a variety of outdoor environments.
Are color samples available?
Yes. Color samples can be ordered using part number XCOLORSAMPLE-SA. The sample kit includes silver, black, green and brown finishes.
Are the finishes designed for outdoor use?
Yes. The finishes are designed to withstand outdoor environmental conditions while maintaining appearance and durability over time.
Temperature & Environmental Performance
What are the operating temperature ratings for the Outdoor Power Pedestal?
For electrical devices such as the pedestal, the operating temperature range is -31°F (-35°C) to 140°F (60°C).
Can the pedestal operate above 140°F?
Yes. The pedestal can operate above 140°F, though prolonged exposure to higher temperatures may shorten the lifespan.
Is the pedestal suitable for wet environments?
Yes. The Outdoor Power Pedestal is designed for outdoor use and built to withstand exposure to weather when installed properly according to code and installation instructions.
Ordering & Accessories
What is the part number for the anchor kit?
The anchor kit part number is XPPANCHORKIT.
What is included with the Outdoor Power Pedestal?
Each pedestal includes mounting hardware and an anchor kit as part of the supplied accessory pack.
Can replacement parts or accessories be ordered separately?
Yes. Select accessories and replacement comonpents can be ordered separately. Contact Legrand for available options and compatible part numbers.
Where can I get help selecting the right pedestal configuration?
Legrand representatives can help recommend the appropriate pedestal configuration based on amperage requirements, environment, application type and installation needs.