text.skipToContent text.skipToNavigation

DLM 4-Button Partition Switch, White

LMPS-104-W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMPS-104 Digital Partition Switch enables quick manual coordination of lighting controls in flexible spaces with up to four movable walls. It is part of a Digital Lighting Management (DLM) system, and can reconfigure connected switches and occupancy sensors. The LMPS-104 may also be used as a status indicator when an LMIO-102 Digital Partition Interface is used for automatic coordination of controls.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Digital Partition Switch
  • The LMPS-104 Digital Partition Switch enables quick manual coordination of lighting controls in flexible spaces with up to four movable walls
  • It is part of a Digital Lighting Management (DLM) system, and can reconfigure connected switches and occupancy sensors
  • The LMPS-104 may also be used as a status indicator when an LMIO-102 Digital Partition Interface is used for automatic coordination of controls.
  • Reconfigures lighting controls for logical operation when movable walls are opened and closed
  • Each button represents one wall- LED indicates status
  • Recalls 16 configurations for spaces with up to 5 partitioned areas and 4 movable walls
  • Infrared (IR) transceiver for wireless configuration and control
  • Sleek single gang device fits decorator wall plates
  • Five color options and custom engraving options- standard buttons may be replaced in the field

Specifications

General Info
Color White
Product Series LMPS
Type Switch
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Number of Switches 4
Switch Type Push
Warranty Type 5-Year
Standard UL, cUL, RoHS, FCC part 15
UPC Number 754182940509
Dimensions
Product Depth US 1.6 in
Product Height US 4.1 in
Product Volume US 20.3 cu in
Product Width US 1.8 in
Product Weight US 0.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 5 mA
Number of Rockers 0
Topology Free Topology
Wire Connection Type RJ-45
Compatibility DLM Wired
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Mounting Type J-Box
Number of Buttons 4
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 55 °C
Operating Temperature Min 0 °C
Operating Humidity 5-95% RH (Non-Condensing)
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;