text.skipToContent text.skipToNavigation

DLM WIRELESS 6LoWPAN BORDER ROUTER w/LMPB-100

LMBR-650 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The wireless border router manages the creation and configuration of the IPv6 Mesh wireless network for up to 50 DLM Wireless bridge and 250 total devices, and provides network connectivity via wired Ethernet to a local area network (LAN). LMBC-650 devices connect to the border router or to each other to establish mesh routing paths. The border router is quickly commissioned using LMCS Configuration Software and also provides live information about the health of the mesh network in the form of signal quality, device status, network status, and other real-time network information. Wireless communication uses AES 128-bit encryption.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Uses IPV6 Mesh to establish network communication with DLM wireless devices
  • Dual internal antennas with diversity provide robust signal strength and reliable communication
  • Provides self forming mesh network for up to 50 DLM Wireless bridges and 250 total devices
  • Single Ethernet port for LAN connectivity and management
  • Supports BACnet integration, scheduling, and demand response
  • Includes out-of-box wireless AES 128-bit encryption
  • Trusted hardware chips prevent any non-DLM devices from being able to connect to the wireless lighting control network

Specifications

General Info
Color White
Product Series LMBR
Type Network Router
Material ABS
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Wireless
Included Bracket, Cable Tie, LMPB-100, Mounting Screws, Power Adapter
Installation Location Ceiling
Warranty Type 5-Year
Standard UL 2043, RoHS, FCC part 15
UPC Number 754182943203
Dimensions
Product Depth US 1.2 in
Product Height US 6.8 in
Product Volume US 174.0 cu in
Product Width US 4.4 in
Product Weight US 0.6 lb
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Antenna Integrated, Internal
Antenna Pattern Omni-directional
Current Draw 65 mA
Number of Connections 1
Topology Wireless Mesh
Connector Type RJ-45
Compatibility DLM Wireless (IPv6)
Data Transfer Rate 156 Kbps
Encryption AES 128-bit
Frequency Band 2.4 GHz
Indicator Device Status LED, Network Status LED, Power LED
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Mounting Type Surface
Operating Temperature 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Protocol BACnet
Security Method Data Encryption
Storage Temperature 23° - 176° F
Wireless Range IPv6 6LoWPAN, up to 100 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The DLM setup by room is clear. I can't find the clear directions for how to put those separate rooms into a group, tie it to the building network and Bluetooth though I think this device is part of it...correct? Where do I find complete system info?

Asked by: RP
Please reach out to our tech. support team for further assistance with programming using LMCS or download the user guide here. https://www.legrand.us/lighting-controls-and-systems/digital-lighting-management/network-components/dlm-design-and-programming-software/p/lmcs-100 Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-07

Does the LMBR also come with a wall wart plug in type power supply?

Asked by: Anonymous
No, it does not include a plug-in power supply in the kit but is available for purchase separately. Part # NB-PS
Answered by: Tier 1 Tech Support
Date published: 2022-12-10
  • y_2026, m_3, d_16, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LMBR-650, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT