COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu

Classroom - IECC® (2018) Compliant

Dimming with DLM Product

Classroom Reflected Ceiling Diagram - IECC (2018) DLM Solution

Bill Of Materials

Quantity

Part Number

Description

1 LMRC-213 3-Relay Room Controller, 0-10V Dimming
2 LMDC-100 Ceiling Mount Dual Tech Occupancy Sensor
3 LMDM-101 1-Button Dimming Wall Switch
1 LMLS-500 Photosensor, Open Loop
- LMRJ Pre-Terminated Cable

Quantity

:
1
Part Number: LMRC-213

Description

:
3-Relay Room Controller, 0-10V Dimming

Quantity

:
2
Part Number: LMDC-100

Description

:
Ceiling Mount Dual Tech Occupancy Sensor

Quantity

:
3
Part Number: LMDM-101

Description

:
1-Button Dimming Wall Switch

Quantity

:
1
Part Number: LMLS-500

Description

:
Photosensor, Open Loop

Quantity

:
-
Part Number: LMRJ

Description

:
Pre-Terminated Cable

Code Requirements

Code

Description

C405.2.1 Occupancy Sensor Controls
C405.2.1.1 Manual On / Partial Auto On
C405.2.2.2 Light Reduction Controls
C405.2.3.2 Daylight Responsive Control
C405.2.5 Manual Controls

Code

:
C405.2.1

Description

:
Occupancy Sensor Controls

Code

:
C405.2.1.1

Description

:
Manual On / Partial Auto On

Code

:
C405.2.2.2

Description

:
Light Reduction Controls

Code

:
C405.2.3.2

Description

:
Daylight Responsive Control

Code

:
C405.2.5

Description

:
Manual Controls

Sequence of Operation

  1. General lighting (a, adz1) auto On to 50% when occupancy detected.
  2. Manual On/Off/Dim and light reduction control of general lighting (a, adz1) with dimmer switches.
  3. Manual On/Off/Dim white board lighting (b) with dimmer switch.  
  4. Lighting in daylight zone (adz1) will continuously dim based on daylight contribution to maintain at least 35FC at task level.
  5. Auto Off all lighting within 20 minutes of occupants leaving.

    Design Considerations

    1. Although not required by IECC, receptacle control can be added to this space for additional energy savings using either an RF transmitter with receptacle RF receivers, or hardwired receptacles using an LMPL-101 Plug Load Room Controller.
    2. To integrate occupancy detection control with the HVAC System, use a LMRL-100 Isolated Relay Interface.