text.skipToContent text.skipToNavigation

DALI 0-10 OUTDOOR PIR SENSOR LO MOUNT KO MOUNT GRAY

FDP-301-L2-TG Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution. This sensor family features bi-directional communication between sensor and driver, enabling connected systems for smarter, more energy efficient and data-driven applications. The FDP sensor series is compatible with with various intelligent drivers including Signify SR or many other connected drivers. By connecting to an intelligent driver, the FDP sensor series does not need its own power supply which will save cost and space inside the luminaire.
Color Gray
Sensor Mounting Height 8-15 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two lens configurations for mounting heights from 8’ to 40’
  • Continuous dimming provides energy code compliance
  • Bluetooth Sensor Configuration App allows easy commissioning from ground level
  • Stream-lined design for seamless fixture integration
  • Manual reset button for security recovery
  • IP66 rated housing

Specifications

General Info
Color Gray
Product Series FDP-301
Type Sensor
Material Polycarbonate
Finish Gloss
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Flame Retardant, High/Low Trim, Impact Resistant, Indicator Lights, Light Level Sensor, Sensitivity Adjustment, UV Resistant
Installation Location Fixture
Warranty Type 5-Year
Standard UL, cUL, E101196, UL 244A, UL 508, IP65 Rated, UKCA, CE, RoHS, FCC part 15
UPC Number 754182940875
Dimensions
Product Depth US 3.4 in
Product Height US 2.6 in
Product Volume US 30.1 cu in
Product Width US 3.4 in
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Antenna Pattern Bi-directional
Current Draw 16 mA
On Function Auto On
Wire Connection Type Terminal Block
Has Battery No
Indicator PIR Detection LED
Indoor/Outdoor Both
Input Voltage 12 to 20 VDC
Location Rating Wet
Mounting Type Fixture Embedded, Threaded Collar
Timer Type Digital
Timer Duration 30 Seconds, 5-30 Minutes
Operating Temperature -40°-167°F, -40°-75°C
Operating Temperature Max 167 °F
Operating Temperature Min -40 °F
Operating Humidity 5-95% RH (Non-Condensing)
Security Method User Authentication
Sensing Range 48 ft diameter
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage Pattern 360 °
Sensor Mounting Height 8-15 ft
Storage Temperature -40° - 176° F, -40° - 80° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Trying to setup an FDP-301. Power is from Dali bus. I see the blue light flash when I press reset. Cannot get bluetooth to connect to iphone. Cannot do device discovery on a known working Dali network.

Asked by: Anonymous
Thank you for your question. Further information is needed to answer your question properly. Please contact Wattstopper Technical Support @ 800-879-8585 for troubleshooting assistance.
Answered by: Pass & Seymour Technical Support
Date published: 2024-09-04

What is maximum device spacing to support bluetooth mesh coverage. None of the collateral seems to state a devicce communication distance beyond the initial programing.

Asked by: Pat
The FDP-301 sensor is a stand-alone device. It does not use Bluetooth communication for anything other than programming. Please contact Wattstopper Technical Support @ 800-879-8585 if you have further questions.
Answered by: Pass & Seymour Technical Support
Date published: 2024-04-18

Do you have more info about the Zhaga D4i certification by now?

Asked by: Bureau Technique
Please reach out to our tech. support team for further assistance with this question. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-07

We are using your part no FDP-301-L7-TG with 1 to 10V interface. 1. We want to know what is the minimum time time period that must elapsed after motion detection which can be configured. 2. What is time resolution which can be configured?

Asked by: Mukesh Kumar
Good evening, I you are still needing help from Wattstopper tech support I would recommend contacting Wattstopper at 1-800-879-8585 option#1.
Answered by: Tier 1 Tech Support
Date published: 2022-06-21

Hello - Will this product be certified by Zhaga-D4i? If yes, when?

Asked by: Michael
We do not have any information available on Zhaga-D4i certification implementation at this time. This will be updated as more information becomes available.
Answered by: Tier 1 Tech Support
Date published: 2022-04-13
  • y_2026, m_7, d_27, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_FDP-301-L2-TG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT

Recently Viewed