Fixture Mount Sensor, PIR, Line Voltage, w/relay
FS-155
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FS-155/FS-155-1 Line Voltage Passive Infrared (PIR) Sensors control lighting based on occupancy. They are designed with a low-profile, architecturally pleasing appearance to easily integrate into a wide range of lighting fixtures or a customized housing. Both provide a sensor and relay in one package. Both the FS-155 and FS-155-1 are equipped with 6' flying leads.
Footprint
12 ft
- 12 ft
- 18 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | FS-155 | ||
| Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Flame Retardant, Indicator Lights | ||
| Installation Location | Fixture | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, E101196, RoHS | ||
| UPC Number | 754182920150 |
Dimensions
| Product Depth US | 0.972 in | ||
| Product Height US | 1.607 in | ||
| Product Volume US | 11.12 cu in | ||
| Product Width US | 7.12 in | ||
| Product Weight US | 1.928 oz |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| On Function | Auto On | ||
| Wire Connection Type | Flying Leads | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 1200 W @ 277 VAC, 800 W @ 120 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | Fixture Embedded, Mounting Slots, Screw Holes | ||
| Timer Type | Trimpot | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Mounting Height | 8 ft | ||
| Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
Installation Instructions
CAD Drawings
57-530 - FS-155 Fixture Sensor Line Voltage Fixture Mount
pdf
57-530 - FS-155 Fixture Sensor Line Voltage Fixture Mount
dxf
57-530 - FS-155 Fixture Sensor Line Voltage Fixture Mount
dwg
57-555 - FS-155 Fixture Sensor Dimensions
dwg
57-555 - FS-155 Fixture Sensor Dimensions
dxf
57-555 - FS-155 Fixture Sensor Dimensions
pdf
FS-155cp - FS-155 Coverage Pattern
dxf
FS-155cp - FS-155 Coverage Pattern
dwg
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the recommended mounting height of the FS 155?
The FS-155 utilizes a multi-cell, multi-tier Fresnel lens providing a 360° field of view. Mounting height directly affects both the density and range of its coverage pattern.
For optimal performance and small motion detection, the FS-155 should be mounted within 6 feet of the occupants.
When mounted at approximately 8 feet, the sensor provides a coverage area of about 10 feet in diameter; however, sensitivity to smaller movements may be reduced.
Date published: 2025-10-28
For the FS-155 sensor the dimension for the sensor location itself is missing can you provide a Center to sensor or end to sensor dimension that I can work with
The following dimensions are provided in the OEM datasheet for the FS-155 series. The attached image was sourced from the same document:
Sensor Body: 7.1" L × 0.87" D × 0.67" W
(181mm × 22mm × 17mm)
FS-155 Lens Housing: 0.5" (12.7mm) diameter
FS-155-1 Lens Housing: 0.55" (14mm) diameter
Lens Collar: 1" (25.4mm) diameter
No additional center-to-sensor or end-to-sensor dimension is published. These are the only available measurements.
Date published: 2025-08-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
