text.skipToContent text.skipToNavigation
Exterior of building at dusk
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Mounting Hole Type
Mounting Hole Type

Describes the style of holes or openings used to either mount a device or mount to a device.

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Material
Material

Indicates the primary material(s) used to construct a product.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Gauge
Gauge

Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Color
Color

The color of the product itself

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Installation Location
Installation Location

Where a Device is or is to be Installed

Output Voltage
Output Voltage

The Voltage Measured at the Output Terminals of a Power Supply

Timer Type
Timer Type

The mechanism by which the timer operates, such as mechanical, digital, or programmable.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Works With
Works With

Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.

Product Series
Product Series

A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.

11 Products available