Ultrasonic Multi-Way Resi Vacancy Sensor 600W, White, Box
CU-250-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The CU-250 Ultrasonic Multi-way Vacancy Sensor provides automatic lighting shutoff for a variety of applications including those with multiple switch locations. It is engineered to comply with specific provisions of California's Title 24-2013 energy code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Sensor, Switch | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Indicator Lights, Sensitivity Adjustment | ||
| Included | Mounting Screws, Wire Nuts | ||
| Installation Location | Wall | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, Complies with 2011 NEC requirements, California Title 24 Compliant | ||
| UPC Number | 754182924370 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 28.98 cu in | ||
| Product Width US | 1.7 in | ||
| Product Weight US | 0.3 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 0 | ||
| On Function | Manual On | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads | ||
| Has Battery | No | ||
| Indicator | Ultrasonic Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 V | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 600 W @ 120 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | In-Wall | ||
| Number of Buttons | 1 | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Timer Type | Trimpot | ||
| Timer Duration | 15 Seconds, 5 Minutes, 15 Minutes, 30 Minutes | ||
| Operating Temperature | 0°-50°C, 32°-122°F | ||
| Operating Temperature Max | 122 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | Major motion 20 x 20 ft, Minor motion 15 x 15 ft | ||
| Sensitivity Adjustment | Ultrasonic (0-100%) | ||
| Sensor Type | Vacancy | ||
| Sensor Technology | Ultrasonic | ||
| Sensor Coverage | 600 sq ft | ||
| Sensor Coverage Pattern | 180 ° | ||
| Sensor Mounting Height | 4 ft | ||
| Ultrasonic Frequency | 40 kHz | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Installation Instructions
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SHMC2RUW | Ortronics
HORIZONTAL CABLE MANAGER
