text.skipToContent text.skipToNavigation

Discontinued - Bridle Ring 1/4''x20 - 2'' - Box of 100 [F000043]

CJ4T200 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Bridal rings are a simple option for smaller bundles of communication or data cabling.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Finish Electrozinc
Product Line Cablofil
Country Of Origin China
Standard UL Classified
Dimensions
Product Depth US 3.5 in
Product Height US 13.0 in
Product Volume US 0.342 cu ft
Product Width US 13.0 in
Product Weight US 9.04 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;