09-8104-9112-12Bk Runway 90Vi Tube
09-8104-9112-12BK
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
Height
None
- 16.5 in
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Runway | ||
| Material | Steel | ||
| Finish | Custom Painted | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | ROHS | ||
| UPC Number | 800388479982 |
Dimensions
| Product Height US | 16.5 in | ||
| Product Weight US | 5.011 lb | ||
| Tray Height | 14 in | ||
| Radius | 12 in | ||
| Rung Spacing | 9 in |
Trade Programs
| BAA | Yes |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DVMS704 | Ortronics
Standard Vertical Cable Management Cage with Cover, double-sided, black
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
808044915 | Ortronics
Four horizontal, four vertical distribution rings, 2" H x 4" D, 24 routing clips, .1" W x .2.63" D, three 1.5" x 2" cutouts, 2 rack units (3.5"), black
