Ds-0255-06-Zn 3/8'' X 6' Threaded Rod
DS-0255-06-ZN
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All splices are supplied in pairs.
- Geomet fasteners are standard on aluminum and steel cable tray systems.
- Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
- Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
- Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.
Specifications
General Info
| Color | Silver | ||
| Product Type | Threaded Rod | ||
| Material | Carbon Steel | ||
| Finish | Electrozinc | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| UPC Number | 800388522602 |
Dimensions
| Product Depth US | 72.0 in | ||
| Product Height US | 0.375 in | ||
| Product Volume US | 0.006 cu ft | ||
| Product Width US | 0.375 in | ||
| Product Weight US | 2.25 lb |
Resources
Installation Instructions
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I buy? I am interested in contacting a sales representative in Mexico
Please contact Cablofil's Project Services team at technical.support-CAB@legrand.us. They can provide the contact information for Cablofil's international sales manager.
Date published: 2023-10-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWMVFK18RU | Ortronics
VERTICAL CABLE MANAGEMENT KIT FOR SWING-OUT WALL-MOUNT CABINET
