Ds-8506-10-S6 1/4'' X 3/4'' Carriage Bolt
DS-8506-10-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7".
- All splices are supplied in pairs.
- Geomet fasteners are standard on aluminum and steel cable tray systems.
- Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
- Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
- Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.
Specifications
General Info
| Color | Stainless Steel | ||
| Product Type | Mounting Hardware | ||
| Material | Stainless Steel 316 | ||
| Finish | Stainless 316L | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388513617 |
Dimensions
| Product Depth US | 0.875 in | ||
| Product Height US | 0.562 in | ||
| Product Width US | 0.562 in | ||
| Product Weight US | 0.02 lb |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Where can I buy? I am interested in contacting a sales representative in Mexico
Please contact Cablofil's Project Services team at technical.support-CAB@legrand.us. They can provide the contact information for Cablofil's international sales manager.
Date published: 2023-10-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20VMD810-B | Ortronics
Mighty Mo 20 Vertical Manager with Door
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC2GBSB4 | adorne Collection
Classic brass goes modern in a milder metallic that transforms spaces with understated elegance.
$83.96
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SHMT1RU2-W | Ortronics
Simplify install, manage cable, and block air with the patented Mighty Mo, 1 RU, Tool-Less Snap-In Horizontal Cable Manager
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SHMT2RU2-W | Ortronics
Simplify install, manage cable, and block air with the patented Mighty Mo, 2 RU, Tool-Less Snap-In Horizontal Cable Manager
