4Fi-1400-12-S6 Flat Cover Clamp
4FI-1400-12-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Cover Clamp | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388515321 |
Dimensions
| Product Height US | 4.125 in | ||
| Product Width US | 12.0 in | ||
| Product Weight US | 1.72 lb |
Trade Programs
| BAA | Yes |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSKITPI | Pass and Seymour
Preset Wide Slide TradeMaster Interchangeable Face Cover, simple to operate, saves time and money.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4FI-1400-30-S6 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4FI-1400-24-S6 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4FI-1400-36-S6 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSKITPRED | Pass and Seymour
Preset Wide Slide TradeMaster Interchangeable Face Cover, simple to operate, saves time and money.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WMTE14LA | On-Q
Modular Wall Mount Telephone Jack for Hanging Phones
$8.81

