
5" Itray Aluminum Straight Sections
12-5A12C-S144-24
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Material: Aluminum Alloy 6063-T6
- Finish: Plain
- Bottom: Ldr: 1'' wide I rung SB: Flat Sheet over 12'' Rung Spacing. SC:Solid Corrugated VC: Vented Corrugated
- Construction: Welded
- Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126.
- Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60.
Specifications
General Info
Type | Straight Sections | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Ladder | ||
UPC Number | 800388064010 |
Dimensions
Product Depth US | 144.0 in | ||
Product Height US | 5.16 in | ||
Product Volume US | 10.965 cu ft | ||
Product Width US | 25.5 in | ||
Product Weight US | 23.724 lb | ||
Rung Spacing | 12 in |
Trade Programs
BAA | Yes |
Technical Information
NEMA Load Class | 12C |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
maximum recommended connection spacing for cover on a 36-in wide tray? Tray is outside.
Hello,
Please reach out the Cablofil division for further assistance.
Cablofil:
Technical Support - 1844-957-3783
Email - technical.support-cab@legrand.us
Best Regards,
Date published: 2022-05-23
Bazaarvoice SAP Hybris Integration Version 2.8.1