Itray Aluminum Ladder Tray Straight Sections
Itray-Straight-Sections
Cablofil
Series
A series reflects connected component products for individual purchase.
The ITray Aluminum Ladder Tray is engineered for optimal performance in industrial installations, particularly those involving large diameter cables and long span situations. Its innovative aluminum I-beam design minimizes the total tray width while ensuring a smooth transition between straight sections and fittings.
filter series:
Please select to continue
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
- Itray is classified as an equipment grounding conductor per NEC 392.60.
- Tray heights are available in 4'', 5'', 6'' and 7''.
Specifications
General Info
| Product Type | Straight Section | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Resources
Cutsheet
4A12B - 4" (H) Side Rail Tray
pdf
4A12C - 4" (H) Side Rail Tray
pdf
4A20B - 4" (H) Side Rail Tray
pdf
6A12C - 6" (H) Side Rail Tray
pdf
6A20B - 6" (H) Side Rail Tray
pdf
6A20C - 6" (H) Side Rail Tray
pdf
6A24C - 6" (H) Side Rail Tray
pdf
7A12C - 7" (H) Side Rail Tray
pdf
7A20B - 7" (H) Side Rail Tray
pdf
7A20C - 7" (H) Side Rail Tray
pdf
7A24C - 7" (H) Side Rail Tray
pdf
5A12C - 5"(H) Side Rail Tray
pdf
5A20B - 5"(H) Side Rail Tray
pdf
7A30C - 7" (H) Side Rail Tray
pdf
Show More
Brochure
Catalog
White Papers
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1