4'' Deep Wire Mesh Cable Tray
The 4" Deep Wire Mesh Cable Tray to create a dedicated pathway for all low-voltage and data cables.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 4-Inch-Deep Design: Provides ample capacity for larger cable bundles while maintaining a streamlined pathway profile.
- Open Wire Mesh Construction: Promotes airflow, and keeps cables visible and accessible for maintenance and future changes.
- Field-Fabricated Flexibility: Easily cuts and forms into bends, tees and elevation changes to adapt to jobsite conditions.
- Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from being damaged.
- Available in a Variety of Finishes: Electro Zinc, High Resistance, Stainless Steel 316L, Black Painted, and other Painted.
- Optimized Wire Design (Patented): Engineered with a precise wire diameter to deliver maximum strength where it matters, ensuring higher load capacity while reducing excess material for improved efficiency and performance.
- Fast, Lightweight Installation: Manageable tray sections and streamlined accessories help reduce installation time and labor.
Specifications
General Info
| Type | Straight Sections | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Guide Form Specifications
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

