Wire Mesh Cable Trays
Wire Mesh CF
Cablofil
Series
A series reflects connected component products for individual purchase.
The Legrand Wire Mesh Cable Tray creates a dedicated pathway for all low-voltage and data cables.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Open Wire Mesh Design: Promotes airflow, reduces dust buildup and keeps cables visible and accessible for maintenance and future changes.
- Field-Fabricated Flexibility: Easily cuts and forms into bends, tees and elevation changes to adapt to jobsite conditions.
- Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from being damaged.
- Available in a Variety of Finishes: Electro Zinc, High Resistance, Stainless Steel 316L, Black Painted, and other Painted.
- Optimized Wire Design (Patented): Engineered with a precise wire diameter to deliver maximum strength where it matters, ensuring higher load capacity while reducing excess material for improved efficiency and performance.
- Scalable Cable Management: Available in multiple depths, widths and finishes to support everything from small cable bundles to high-capacity runs.
- Fast, Lightweight Installation: Manageable tray sections and streamlined accessories help reduce installation time and labor.
Specifications
General Info
| Product Type | Straight Section | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Resources
Cutsheet
Cable Tray- CF 54 Cutsheet
pdf
Cable Divider, COTFIL50-100
pdf
Wire Mesh Cable Tray- CF105 Cut Sheet
pdf
Wire Mesh Cable Tray - CF 150 Cut Sheet
pdf
Specification sheet for Cablofil CF105 wire mesh cable trays with 4-inch side rails. Features tray sizes of 750mm and 900mm, detailed dimensions, finishes, and compliance with NEMA VE-1 and CSA C22.2 No.126.
pdf
Show More
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1