text.skipToContent text.skipToNavigation

2'' Deep Wire Mesh G-Tray and G-Mini

Wire Mesh CFG Cablofil
Series
The Legrand 2" Deep Cablofil CFG tray offers low-profile cable management with a curved top for direct surface mounting.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact G-Shaped Design: Helps contain cables within a low-profile pathway while keeping them organized and accessible.
  • Multiple Capacity Options: G-Tray accommodates a range of cable volumes, while the compact G-Mini provides targeted support for rack-mounted applications.
  • Open Wire Mesh Construction: Promotes airflow, and keeps cables visible and accessible for maintenance and future changes.
  • Field-Fabricated Flexibility: Easily cuts and forms into bends, tees and elevation changes to adapt to jobsite conditions.
  • Available in a Variety of Finishes: Electro Zinc and Black Painted.
  • Fast, Lightweight Installation: Manageable tray sections and streamlined accessories help reduce installation time and labor.

Specifications

General Info
Product Type Straight Section
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Additional Information

Cablofil Product Code

Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.


Questions & Answers