Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
- Order hardware separately
Specifications
General Info
| Color | Silver | ||
| Product Type | Fastener | ||
| Material | Stainless Steel 316 | ||
| Finish | Pre-Galvanized | ||
| Application Sector | Commercial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388552500 |
Dimensions
| Product Weight US | 0.04 lb |
Trade Programs
| BAA | Yes |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4FI-0402-12-S6 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G-1852-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
