Discontinued - Fi-0254-24-S6 Dropout Kit
FI-0254-24-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388518827 |
Dimensions
| Product Depth US | 7.0 in | ||
| Product Height US | 8.749 in | ||
| Product Volume US | 0.715 cu ft | ||
| Product Width US | 20.188 in | ||
| Product Weight US | 4.806 lb | ||
| Radius | 5 in |
Trade Programs
| BAA | Yes |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZT90PE | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XB814 | Wiremold
The single service 2-gang Outdoor Ground Box is made from a UV rated nonmetallic material and has been designed to withstand the harsh outdoor environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UC35BL | Cablofil
Specially designed to attach telex rail to cabinet tops and channel framing White Power Coat finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UFS150/450IN316 | Cablofil
6 inch high by 18 inch long under floor support stand Slotted mounting holes allow for quick attachment to floor deck. Installs quickly FAS locking tabs require no additional hardware to secure tray Supports tray independently of raised floor system Stainless Steel finish for indoor or outdoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20BDC06-W | Ortronics
6 in Base Dust Covers for MM20 Channel Racks
