Fiberglass Z-Hold Down Clamp
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Type | Clamp | ||
| Material | Carbon Steel | ||
| Finish | Stainless 316 | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388518049 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 7.144 in | ||
| Product Volume US | 0.014 cu ft | ||
| Product Width US | 2.25 in | ||
| Product Weight US | 0.56 lb |
Trade Programs
| BAA | Yes |
Resources (13)
Cutsheet
Heavy Duty Hold Down Bracket
pdf
I Beam Hold Down / Expansion Guide Clamp
pdf
Single Hanger Channel
pdf
Double Hanger Channel
pdf
Heavy Duty Strut Bracket
pdf
Single Strut Bracket
pdf
Hold Down/Expansion Clamp
pdf
IP34 Isolation Pad
pdf
Ladder Cable Tray Hold Down Bracket - A833 Heavy Duty
pdf
Ladder Cable Tray Connector Splice - 0356 Verticle Hanger Splice
pdf
Nylon Isolation Pad - N-8945
pdf
Show More
Brochure
Catalog
Compatible Series
This product is compatible within the following series of products. Please access the series products below or contact us to learn more.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Product not added for comparison. Please remove any current selection to add this.
Manage Selections
Stainless-Supports
Cablofil
Series
A series reflects connected component products for individual purchase.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
What size of bolt comes with the clamp?
Cablofil's 1893-03 hold down clamp comes with a 3/8" x 1-1/2" hex head bolt and 3/8" spring nut.
Date published: 2025-08-27
Are these clamps allowed to be used on vertical tray installation ?
1893 clamps are not recommended for vertical applications. Hold down clamps for a vertical cable tray run should be a bolted connection. See Heavy Duty Hold Down Bracket part numbers A833 and A845.
Date published: 2025-01-31
Is there a certain torque value that they should be tightened down at?
NEMA BI 50016, cable tray installation guidelines, recommends 3/8" hardware be torqued to 17-23 ft-lbs.
Date published: 2024-09-16
Can the aluminum hold down clamps be used with a hot dipped galvanized ladder tray?
It would be unusual to use aluminum hold down clamps with hot dipped galvanized ladder tray. They would function; however, standard practice would be to use steel or stainless hold down clamps. If dissimilar metals is a concern; Cablofil offers an isolation pad; IP34.
https://www.legrand.us/wire-and-cable-management/cable-tray-and-reels/ladder-trays/isolation-pad/p/p642664
Date published: 2024-07-03
Where can I find the UL certificate for this part number? I've got a customer that's requesting it.
Cable tray is UL classified as an equipment ground conductor. UL performs an electrical continuity test across splice plates and their corresponding side rails. There is no UL standard for any other cable tray component; including hold down clamps.
If you would like a copy of Cablofil's UL file, please contact Cablofil tech support at technical.support-CAB@legrand.us.
Date published: 2024-05-31
When used as a cable tray hold down strap is it listed to be used on the outside or the inside of the cable tray? Or both outside or inside?
Cablofil's 1893 hold down clamp may be installed on the inside or outside flanges. The clamp profile is shallower than the cable tray rungs so there is no interference when pulling cable. If the tray type is solid bottom than the hold down clamps must be installed on the outside flanges since there will be no access to the inside flanges.
Date published: 2023-10-03
Greetings, Does this clamp certified for seismic loads? The installation will be in Los Angeles, CA. Thanks.
Cable tray hold down clamps do not carry seismic ratings. There is no seismic testing or seismic test method for cable tray products. The bracing system is designed and evaluated for each installation. This is typically completed by the design engineering firm. Cablofil does not have the information required as it has little to do with the cable tray and everything to do with the support beams, anchors, and bracing.
Date published: 2023-09-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TXF35BL | Cablofil
1 inch x 1 inch x 10 foot section of wiremesh cable tray constructed of precision engineered high quality welded steel wire and can be adapted to fit any installation on-site Our patented UL Classified painted wire tray is classified as an EGC Equipment Grounding Conductor Unique wire arrangement allows tray to lay flat on cabinets or machinery without rocking
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH200WH | Cablofil
8'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended White Painted for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/200YL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COT54BL | Cablofil
2 inch height by 10 foot length divider strip for cable seperation within a single wire mesh tray Field fabricated with tin snips to fit changes in level Black Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTFB9050/50WH | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/150WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFW3/8IN316L | Cablofil
3/8 inch flat washer used with EZBN Stainless Steel for indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZCN1/4IN316L | Cablofil
1/4 inch coupling nut used in trapeze installations on rods Stainless Steel for indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP100BL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP100WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT200BL | Cablofil
8'' wide metal insert placed in the bottom of wire mesh tray to protect cables Black Powder Coated finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFW1/4BL | Cablofil
1/4 inch flat washer used with EZBN Black painted indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HB4KITWH | Cablofil
4'' Wall termination bracket works in a variety of ways to support wire mesh tray. Slotted design adapts to any configuration Kit includes two EZBN 1/4 and two CE25 with one HB2 White Painted finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASL300WH | Cablofil
12 inch wall L bracket Patented FAS style attachment secures tray without nuts and bolts Can be configured to create numerous installations White Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASL150WH | Cablofil
6 inch wall L bracket Patented FAS style attachment secures tray without nuts and bolts Can be configured to create numerous installations White Powder Coated for indoor use





