Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Other | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388113732 |
Dimensions
| Product Depth US | 102.0 in | ||
| Product Height US | 5.241 in | ||
| Product Volume US | 19.683 cu ft | ||
| Product Width US | 63.625 in | ||
| Product Weight US | 24.319 lb | ||
| Tray Height | 5 in | ||
| Radius | 36 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L2120FO | Pass and Seymour
20A NEMA L2120 Outlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS226 | Pass and Seymour
Combination Openings, 2 Toggle Switch and 1 Decorator, 3-Gang, 302/304 Stainless Steel
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZHN1/4EZ | Cablofil
1/4 inch hex nut use with 1/2 inch screws Elecro zinc indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L730C | Pass and Seymour
30A NEMA L730 Connector - Black Back Front Body
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20736ADJ38-B | Ortronics
Mighty Mo® 20 Adjustable 4-Post Racks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1530FI | Pass and Seymour
30A NEMA L1530 Flanged Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6T-0402-09-S6 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ6A-88 | Ortronics
ClarityTracJack, (TJ), T568A/B
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7M-0402-36-GE | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS40MRBG | Pass and Seymour
Series 16 Panel Mounts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097CCD12 | radiant Collection
Spec-Grade 20A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$23.81
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSL615C | Pass and Seymour
15A NEMA L615 Connector - Black Back Front Body
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M4MAE48-50WB4K1 | Ortronics
Infinium Transition Cassettes
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MO-0254-12-ZN | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6M-0402-09-GE | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
