Sb-4A-Et12-2430 Al 4H Hexp Tee 12R 2430W
SB-4A-ET12-2430
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
SB-4A-ET12-2430 AL 4H HEXP TEE 12R 2430W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Fitting | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388482616 |
Dimensions
| Product Depth US | 66.0 in | ||
| Product Height US | 6.241 in | ||
| Product Volume US | 9.446 cu ft | ||
| Product Width US | 39.625 in | ||
| Product Weight US | 14.986 lb |
Trade Programs
| BAA | Yes |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
