Sb-5A-Sr24-18 Al 5H Str Reducer 24/18W
SB-5A-SR24-18
Cablofil
SB-5A-SR24-18 AL 5H STR REDUCER 24/18W is rated
out of
5 by
7.
Bazaarvoice SAP Hybris Integration Version 2.8.1
SB-5A-SR24-18 AL 5H STR REDUCER 24/18W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Fitting | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388137868 |
Dimensions
| Product Depth US | 18.0 in | ||
| Product Height US | 5.241 in | ||
| Product Volume US | 1.065 cu ft | ||
| Product Width US | 19.5 in | ||
| Product Weight US | 5.332 lb |
Trade Programs
| BAA | Yes |
Resources (2)
Catalog
Cutsheet
Reviews
Rated 5 out of
5
by
egary from
it really occupies space!
As good as a lunar eclipse, if you need space occupied, this sucker has you covered.
Date published: 2020-09-11
Rated 5 out of
5
by
Mario from
Adorne inserts
First time I used this. They worked perfect. I will buy them again.
Date published: 2024-06-16
Rated 5 out of
5
by
Lou from
Easy to install, works great in Blue and Grey box
Note depth of device, but works great. If you have an old metal box this will not fit, but otherwise is great!
Date published: 2025-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Can AA lithium batteries be used in this device (and other wireless wattstopper plus devices) or does it have to be the standard AA alkaline battery?
The device supports the use of either standard AA alkaline batteries or AA lithium batteries. Both battery types are compatible with the EN‑SCPPH‑0450‑ZB as well as other Wattstopper wireless devices, so customers may choose either option based on availability or performance preference.
Date published: 2026-05-29
Is there no faceplate to support Keystone connectors?
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Date published: 2026-05-29
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2026-05-29
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2026-05-29
Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2026-05-29
what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Date published: 2026-05-29
Does this work with the WWMRL51WH the matter dimmer?
30A and are way too small in diameter. I still need 6 fuse adaptors for 50A fuses (FRS-R-50) to fit in the 100A disconnects that I ordered previously, of which of these connectors would work?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CC2KITPG | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZBN1/4DC | Cablofil
1/4 inch round head screw with flange nut used with CE25 CE30 CE35 and CE40 Geomet for exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZBN5/16EZ | Cablofil
5/16 inch round head screw with flange nut used with CE25 CE30 CE35 and CE40 Electro Zinc indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTCFB90300BL | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTCFB90500BL | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH600BL | Cablofil
24'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended Black Painted for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTCFB90600BL | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTCFCLBL | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VT100/200PE | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTCFB90100BL | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTCFB45600BL | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CC4KITPG | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTCFB90200BL | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
