Stainless Steel Ladder Tray 4'' High Straight Sections
Stainless-Straight-Sections-4HIGH
Cablofil
Series
A series reflects connected component products for individual purchase.
Steel 4'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Straight Section | ||
| Material | Stainless Steel 304, Stainless Steel 316 | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Stainless Steel Ladder Tray | ||
| Product Line | Cablofil |
Dimensions
| Tray Height | 4 in |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Resources
Cutsheet
4A12B - 4" (H) Side Rail Tray
pdf
4A12C - 4" (H) Side Rail Tray
pdf
4A20B - 4" (H) Side Rail Tray
pdf
3406 - 4" Stainless Steel Cable Tray
pdf
3407 - 4" Stainless Steel Cable Tray
pdf
3D58 - 4" Stainless Steel Cable Tray
pdf
3D63 - 4" Stainless Steel Cable Tray
pdf
3D82 - 4" Stainless Steel Cable Tray
pdf
3D93 - 4" Stainless Steel Cable Tray
pdf
Stainless Steel Cable Tray 4inch - 3408RS
pdf
3409 - 4" Stainless Steel Cable Tray
pdf
3416 - 4" Stainless Steel Cable Tray
pdf
3417 - 4" Stainless Steel Cable Tray
pdf
3445 - 4" Stainless Steel Cable Tray
pdf
3446 - 4" Stainless Steel Cable Tray
pdf
Stainless Ladder Straight Sections 4inch - 3456RS
pdf
Stainless Ladder Straight Sections 4inch - 3476RS
pdf
Stainless Ladder Straight Sections 4inch - 3D85RS
pdf
Stainless Ladder Straight Sections 4inch - 3D92RS
pdf
Show More
Catalog
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CVN150PG | Cablofil
6 inch wide by 10 inch long wire mesh tray cover eliminates dirt and dust build up on cables field fabricates on site to fit changes in levels Provides physical protection for cables Use built in tabs for permanent attachment to tray Pre galvanized for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EACKITDC | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available


