Steel Ladder Tray Expansion Splices
Steel-Splices-EXP
Cablofil
Series
A series reflects connected component products for individual purchase.
Expansion splices allow for movement due to expansion and contraction. Splices are UL classified, sold in pairs, and include cable tray connection hardware.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- PW Steel cable tray provides the heavy duty support required for large power cables.
- Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
- Steel ladder tray is classified as an equipment grounding conductor per NEC 392.60.
- Steel splices include geomet hardware. Geomet is an environmentally friendly finish that is entirely chromium-free.
Specifications
General Info
| Product Type | Splice | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Steel Ladder Tray | ||
| Product Line | Cablofil |
Resources
Catalog
Cutsheet
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8300ILW | Pass and Seymour
Extra Heavy-Duty Hospital Grade LED Illuminated Face Receptacles, Back and Side-Wire, 20A, 125V