text.skipToContent text.skipToNavigation

Steel Ladder Tray Inside Elbow Vertical Fittings

Steel-Vert-Fittings-VI Cablofil
Series
Vertical inside elbows allow for a change in direction upward. Rail heights range from 4'' to 7'', widths range from 6'' to 36'' and radiuses range from 12'' to 36''. Ladder tray type is available.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PW Steel cable tray provides the heavy duty support required for large power cables.
  • Ladder tray type is available.
  • Tray heights are available in 4'', 5'', 6'' and 7''.

Specifications

General Info
Type Vertical Fittings
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Industrial
Product Family / Series / Group Steel Ladder Tray
Product Line Cablofil

Questions & Answers

Recently Viewed