Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
Width
18.0 in
- 18.0 in
- 42.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Splices included
- Rail heights range from 4 in, 5 in, and 6 in, and width sizes are available up to 36 in.
Specifications
General Info
| Product Type | Fitting | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388529243 |
Dimensions
| Product Height US | 32.0 in | ||
| Product Weight US | 17.505 lb | ||
| Tray Height | 6 in | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 20C |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-9112-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-4712-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-3124-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-9212-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-4624-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-4612-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-9124-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-9224-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-3224-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-7625-9124-12 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-3236-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4F-9236-99 | Cablofil
PW Fiberglass dividers provide cable separation in corrosive environments
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-7625-9124-18 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-7400-9124-06 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
