Vertical Outside Elbow Covers
A-LFF-45VO12-36-4
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Material: Aluminum Alloy 5052 - H32
- Finish: Plain
- Height (H): Tray height: 4'', 5'', 6'', 7''
- Width (W): Tray width: 6'', 9'', 12'', 18'', 24'', 30'', 36''
Specifications
General Info
| Product Type | Cover | ||
| Finish | Aluminum | ||
| Application Sector | Commercial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388552517 |
Dimensions
| Product Depth US | 7.232 in | ||
| Product Height US | 16.606 in | ||
| Product Width US | 19.802 in | ||
| Product Weight US | 2.81 lb |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASL100WH | Cablofil
4 inch wall L bracket Patented FAS style attachment secures tray without nuts and bolts Can be configured to create numerous installations White Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE105/150BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/300PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE54/300BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE150/450BL | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE105/300PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE54/300PG | Cablofil
Wire mesh tray end cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE54/600PG | Cablofil
Wire mesh tray end cover
