CCV-A-45Hb12-06 Al 6W 45 Vent 12R Hb
CCV-A-45HB12-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Aluminum cable channel is perfect for industrial installations with limited cables. Ribbed Splices are stronger and allow for longer spans. Optional snap in hardware speeds up installation.
Width
6.0 in
- 4.0 in
- 6.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Horizontal Elbows | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Standard | UL | ||
| Bottom Type | Vented Bottom | ||
| UPC Number | 800388475496 |
Dimensions
| Product Height US | 1.75 in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 1.452 lb | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TR20SLA | radiant Collection
Easily install the 20A 125V radiant® Tamper-Resistant Duplex Outlet in residential spaces. With a self-grounding feature and black ““invisi-shutters," the 20-amp outlet delivers power, safely.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS5666HGAN | Pass and Seymour
STR BLD ANGLE PLUG 3W 15A 250V HG
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3232TREXGRY | Pass and Seymour
External pressure plated
