CCS-A-30Hb36-04 Al 4W 30 Sld 36R Hb
CCS-A-30HB36-04
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Aluminum cable channel is perfect for industrial installations with limited cables. Ribbed Splices are stronger and allow for longer spans. Optional snap in hardware speeds up installation.
Width
4.0 in
- 4.0 in
- 6.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Fitting | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Standard | UL | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388475182 |
Dimensions
| Product Height US | 1.75 in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 1.704 lb | ||
| Radius | 36 in |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF150/150WH | Cablofil
Cablofil Industry leading powder coat wire mesh tray is your cost effective solution for data installations
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASOS32M4 | adorne Collection
Motion-sensors conveniently turn the lights on, and off, for you.
$72.32
