Wire Mesh Wall/Floor Termination Bracket
This specialized bracket terminates trays at walls or floors, providing secure support and clean cable routing at pathway endpoints. Wall supports provide secure, space-efficient mounting to walls or structures, ensuring strong, stable cable pathways while simplifying installation with compatible hardware and adaptable configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Wall or Floor Termination: Secures wire mesh cable tray where the pathway ends at a wall or floor, creating a stable, finished transition point.
- Slotted Mounting Design: Multiple 0.28-by-0.98-inch slots provide flexible positioning for attaching the bracket to the mounting surface and securing the tray.
- Matched Tray Depths: Available in HB2 and HB4 configurations to coordinate with 2- and 4-inch-deep wire mesh cable tray.
- Complete Installation Kit: Each kit includes one termination bracket, two EZBN1/4 fasteners and two CE25 splice washers.
- Multiple Finish Options: Available in pregalvanized, black, white, special-painted and 316L stainless steel configurations for different installation environments.
Specifications
General Info
| Product Type | Accessory | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1