text.skipToContent text.skipToNavigation

Wire Mesh Cable Tray Wall Mounting

Wire Mesh Wall Supports Cablofil
Series
Wire Mesh wall supports securely mount cable trays to walls, providing stable routing and quick installation with adaptable hardware. Wall supports provide secure, space-efficient mounting to walls or structures, ensuring strong, stable cable pathways while simplifying installation with compatible hardware and adaptable configurations.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple Wall-Mount Configurations: Choose from wall/box attachments, snap-in hangers, vertical brackets and standoff supports to accommodate different pathway orientations and installation environments.
  • Hardware-Free Tray Attachment: Fold-over tabs and patented locking features secure wire mesh cable tray to select supports without additional nuts, bolts or clamps.
  • Adjustable Small-Tray Mounting: The wall/box mount attachment supports tray up to 4 inches wide, while slotted mounting holes allow installers to adjust its position during installation.
  • Vertical Tray Support: Vertical brackets support wire mesh tray 6 inches wide and larger, with two brackets recommended for tray widths of 18 inches or more.

Specifications

General Info
Product Type Supports
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Questions & Answers