Wire Mesh Rack Bracket
The rack bracket mounts trays to angled rack tops, providing secure, parallel cable routing.
Wall supports provide secure, space-efficient mounting to walls or structures, ensuring strong, stable cable pathways while simplifying installation with compatible hardware and adaptable configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wall supports provide secure, space-efficient mounting to walls or structures, ensuring strong, stable cable pathways while simplifying installation with compatible hardware and adaptable configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Angled Rack-Top Mounting: Secures wire mesh cable tray to angled-frame rack tops for organized overhead routing along equipment rows.
- Parallel Tray Alignment: Positions the cable tray parallel to the front of the rack, helping create a clean, consistent pathway above equipment.
- Complete 10-Piece Kit: Includes 10 RB112 brackets, 10 CE40 washers and 10 EZBN 1/4-inch bolt-and-nut fasteners for multiple attachment points.
- Compact 1.5-Inch Profile: Each bracket measures approximately 1.5 inches wide by 1.5 inches deep for space-efficient mounting.
- Durable Carbon Steel Construction: Available with an electroplated zinc or black painted finish for commercial and industrial cable management applications.
Specifications
General Info
| Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS ROLLER | Cablofil
Cable guide rollers support smooth cable pulls, reducing friction and protecting cables during installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXPANKIT | Cablofil
Enables tray expansion between sections, reducing stress while maintaining cable support and alignment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SECKIT | Cablofil
Security wire mesh kit with tamper-resistant covers and modular insert for plenum-rated high-security installations.

