Wire Mesh Angle Bracket
The Wire Mesh angle bracket secures smaller tray runs to larger tray runs at right angles. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Right-Angle Tray Connections: Secures smaller wire mesh cable tray runs to larger tray pathways at 90-degree intersections.
- Complete Connection Hardware: Each kit includes two EZBN 1/4-inch fasteners and two CE25 splice washers to secure the tray sections.
- Slotted Adjustment: Two 0.30-by-1-inch mounting slots provide flexibility for positioning and aligning tray sections during installation.
- Compact Bracket Design: Measures approximately 2.25 inches high with 1.5-by-1.5-inch mounting surfaces for space-efficient pathway connections.
- Multiple Finish Options: Available in pregalvanized, black painted, custom-painted and 316L stainless steel configurations. Sold in packages of 10 kits.
Specifications
General Info
| Type | Accessories | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COTJ | Cablofil
Wire Mesh Cable Tray Divider clips that align dividers to minimize cable damage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RB112KIT | Cablofil
Rack bracket mounts trays to angled rack tops, providing secure, parallel cable routing.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS ROLLER | Cablofil
Cable guide rollers support smooth cable pulls, reducing friction and protecting cables during installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXPANKIT | Cablofil
Enables tray expansion between sections, reducing stress while maintaining cable support and alignment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SECKIT | Cablofil
Security wire mesh kit with tamper-resistant covers and modular insert for plenum-rated high-security installations.

