text.skipToContent text.skipToNavigation

Wire Mesh Hook

SCMT Cablofil
Series
This snap-on tray hook supports grounding wire, enabling quick installation without tools or additional hardware. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-On Installation: Attaches directly to the wire mesh tray and grounding conductor without separate mounting hardware, helping simplify installation.
  • Reduces Ground-Wire Sag: Supports the grounding conductor between connection points to help maintain a cleaner, more consistent routing path.
  • Organized Grounding Pathway: Keeps the grounding conductor positioned alongside the wire mesh tray for easier inspection and pathway management.
  • Durable Carbon Steel Construction: Provides dependable support for grounding conductors in commercial and industrial cable management applications.
  • 100-Piece Package: Supplied in quantities of 100 to support grounding-conductor installation across multiple tray sections and longer cable pathways.

Specifications

General Info
Product Type Accessory
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Questions & Answers