Wire Mesh Vertical Bracket
This vertical bracket secures trays for stable routing, enabling fast, hardware-free installation on vertical surfaces. Wall supports provide secure, space-efficient mounting to walls or structures, ensuring strong, stable cable pathways while simplifying installation with compatible hardware and adaptable configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Vertical Tray Support: Holds wire mesh cable tray securely in a vertical orientation for pathways routed along walls, columns and equipment.
- Hardware-Free Tray Attachment: Integrated fold-over tabs secure the tray directly to the bracket without additional tray clamps or fastening hardware.
- Compatible with Wider Trays: Designed for wire mesh cable tray 6 inches wide and larger; two brackets are required for trays 18 inches wide or greater.
- 220-Pound Safe Working Load: Provides dependable support for vertically mounted cable pathways with a safe working load of up to 220 pounds.
- Multiple Mounting and Finish Options: Four oblong mounting holes provide installation flexibility, while pregalvanized, black, white, custom-painted and 316L stainless steel options support different environments.
Specifications
General Info
| Product Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVFB23 | Wiremold
EV-ready infrastructure solution