Cable Guide
These cable guide rollers support smooth cable pulls, reducing friction and protecting cables during installation.
This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 4-Inch Pathway Compatibility: Designed for use with 4-inch-high wire mesh cable tray and compatible cable management pathways.
- Multidirectional Cable Support: The goal-post design guides cables entering, exiting or changing direction from multiple sides of the pathway.
- No-Cut Sidewall Mounting: Attaches directly to the pathway sidewall without cutting the wire mesh tray, helping preserve tray strength and simplify installation.
- Cable-Protecting Profile: Smooth, rounded surfaces help reduce pressure points and protect sensitive copper, fiber optic and communications cabling.
- Pathway-Neutral Design: Compatible with multiple Legrand cable pathway systems, providing a versatile solution for commercial and data center cable routing.
Specifications
General Info
| Product Type | Accessory | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RB112KIT | Cablofil
Rack bracket mounts trays to angled rack tops, providing secure, parallel cable routing.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB225 KIT | Cablofil
Secures smaller tray runs to larger tray runs at right angles.