text.skipToContent text.skipToNavigation

Wire Mesh Universal Wall Bracket

CRP Cablofil
Series
The Wire Mesh universal wall bracket supports cable trays with strong mounting and corrosion-resistant performance. Wall supports provide secure, space-efficient mounting to walls or structures, ensuring strong, stable cable pathways while simplifying installation with compatible hardware and adaptable configurations.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hardware-Free FAS Attachment: Patented locking tabs secure wire mesh cable tray to the bracket without separate nuts, bolts or tray clamps, helping reduce installation time.
  • Wall and Channel-Framing Installation: Mounts wire mesh cable tray to walls or channel framing to support a variety of horizontal pathway configurations.
  • Higher-Capacity Support: The U-shaped bracket supports wider trays and heavier cable loads than the FAS L Bracket.
  • Multiple Bracket Sizes: Available in nominal 6-, 8-, 10- and 14-inch sizes to accommodate different tray widths and pathway requirements.
  • Underfloor Mounting Compatibility: Snaps directly into EDF Rail for underfloor applications, providing additional flexibility across cable tray support systems.

Specifications

General Info
Product Type Supports
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Additional Information

Cablofil Product Code

Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.


Questions & Answers

Recently Viewed