Wire Mesh Blind End
The Blind end cover provides an aesthetic way to block off the end of the tray when the tray does not end at a wall or equipment. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Finished Tray Termination: Creates a clean visual stop where cables do not exit the end of the wire mesh cable tray, providing a more complete pathway appearance.
- Built-In Bend-Over Tab: Secures directly to the tray without separate attachment hardware, helping simplify installation and reduce components.
- Matched Tray Depths: Available for 2-, 4- and 6-inch-deep wire mesh cable tray to maintain full coverage across the open end of the pathway.
- Widths Up to 24 Inches: Offered in sizes matched to common tray widths from 4 to 24 inches, depending on the selected tray depth.
- Durable Carbon Steel Construction: Available in pregalvanized and black painted finishes for commercial and industrial cable management applications.
Specifications
General Info
| Product Type | Accessory | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1