text.skipToContent text.skipToNavigation

Velcro Roll

EZVC Cablofil
Series
This velcro roll secures cables to trays, enabling fast, reusable bundling for clean, flexible cable management.

This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 15-Foot Continuous Roll: Provides ample hook-and-loop material for securing multiple cable bundles throughout wire mesh cable tray installations.
  • 1/2-Inch Cut-to-Fit Width: Can be trimmed to the required length to accommodate cable bundles of different sizes and pathway configurations.
  • Reusable Cable Management: Hook-and-loop construction opens and recloses easily, making it well suited for pathways that require frequent cable moves, additions and changes.
  • Adjustable Cable Bundling: Allows installers to secure cables without relying on one fixed fastener size, helping organize both small and large bundles within the tray.
  • Compact, Lightweight Accessory: Each EZVC roll weighs approximately 0.1 pound, making it easy to carry, cut and install throughout the jobsite.

Specifications

General Info
Product Type Accessory
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Questions & Answers