text.skipToContent text.skipToNavigation

Wire Mesh Grounding Lug

GND Cablofil
Series
These grounding lugs bond tray sections to ground, ensuring electrical continuity and safe, code-compliant installations. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Secure Grounding Connection: Attaches a grounding conductor directly to wire mesh cable tray, providing a dedicated connection point for grounding and bonding the pathway.
  • Clamp and Split-Bolt Options: Available in GNDCL clamp and GNDSB split-bolt configurations to accommodate different conductor and installation requirements.
  • UL-Classified Performance: Both grounding lug configurations are UL Classified for commercial and industrial wire mesh cable tray installations.
  • Compact Tray-Mounted Design: The GNDCL measures approximately 1.06 inches wide, 1.10 inches deep and 1.34 inches high, creating a low-profile grounding connection along the pathway.
  • Supports Continuous Ground-Wire Routing: When a grounding conductor runs along the length of the pathway, Legrand recommends installing one GNDCL on each tray section. Grounding lugs are sold individually.

Specifications

General Info
Product Type Accessory
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Questions & Answers