text.skipToContent text.skipToNavigation

VENTED TROUGH -PREGALV(4D,4W,120L)

340068 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ventilated design: reduces cable heating, mold and moisture buildup.
  • Strong corrosion resistant steel construction.
  • Rolled top edge: for cable and installer protection.
  • Unique design: allows for cable and installer protection.
  • 18 gage steel.
  • Compatible cover: FTC sold separately.

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin Italy
Dimensions
Product Depth US 117.6 in
Product Height US 3.9 in
Product Volume US 1.035 cu ft
Product Width US 3.9 in
Product Weight US 11.7 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;